Want to buy online?
Need a Submittal Package?
Use our Submittal Builder
Drop-In Device CFS-DID 4" HC8: Item No.: 02008256
Product Details
| Dimensions (LxWxH) | 230 x 174 x 200 mm |
| Width | 174 mm |
| Base Materials | flat pour concrete concrete over metal deck Pre-cast (hollow core) |
| VOC content | 0.02% |
| Temperature resistance range | -20°C - 88°C |
| Reusable ( and removable ) | No |
| Collar outside diameter | 150 mm |
| Recommended opening size | 6 in |
| Storage and transportation temperature - range | -5°C - 50°C |
| Expansion temperature | 180 °C |
| Expansion ratio | 1:15 load expansion (load = 5g/cm³), 1:40 free expansion |
| Package Contents | Core bit size 6", pipe size up to 4", for use with 7-1/2" to 8-1/2" thick hollow core |