Hilti Canada:

(800) 363-4458
  • en
  • fr

Shopping Cart

Your shopping cart is empty

Want to buy online?

Need a Submittal Package?
Use our Submittal Builder

(FM) SFC 18-A Compact Cordless Drill Driver : Item No.: 03475157

 

Package quantity 1

Quote for Fleet price Benefits of Tool Fleet Management:
  • Fixed Monthly Costs
  • No-Cost Repairs
For more information, see Hilti Tool Fleet Management

Number of packages
Add to cart Loading...
Please wait.

Product Details

Battery Capacity 34.56
Dimensions (LxWxH) 202 x 92 x 234 mm
Weight according EPTA-Procedure 01/2003 1.7 g
Width 92 mm
Voltage 18+ V
Battery Capacity 1.6
Battery Type Li-ion
Number of cells 6
Adjustable Torque Yes
Number of torque settings 17-106 in-lb with 15 settings
Triaxial vibration value for drilling into metal (ah,D) 2.00
Uncertainty (K) for triaxial vibration value for drilling into metal (ah,D) 1.50
Triaxial vibration value for screwdriving without impact (ah) 1
Un. (K) for tri. vibr. value for screwdriving (ah) 1.5
A-weighted emission sound pressure level acc. EN 60745 69
A-weighted sound power level acc. EN 60745 80
Uncertainty for the given sound level acc. EN 60745 3
Number of Gears 2.0
Speed 1 No Load 600
Speed 2 No Load 1800
No load speed - range 35 - 1800
Speed control No
Connection end Keyless
Chuck clamping range - range 1.5 - 13
Battery charge status display Yes
Variable Speed Switch Yes
Reverse Switch Yes
Constant-On Switch No
Spindle lock Yes
Motor brake Yes
Torque range - range 1.5 - 15
Max. torque hard joint 55 Nm
Max. torque soft joint 28 Nm
Max. torque with tool set to drilling symbol (soft joint) 28
Bit diameter range steel twist 10 mm
Drilling in wood (hard) - Diameter range N/A - 25
Driving drywall screws - max. dia. 5.5
Driving drywall screws - related max. length 45
Driving universal anchors (HUD) - max. dia. 10
Driving universal anchors (HUD) - related max. length 120
Package Contents Includes tool, (2) B 18 1.6-Ah CPC Li-Ion batteries, C 4/36 Li-CPC battery charger, operating instructions and soft bag

See items related to this product

Login  

Attention: Registration required

To proceed with your request, please log in first or register. >>

 

If you have reached this page the Username/Email address you entered may:

  • not be registered with Hilti Online
  • have a keystroke or spelling error

    Please confirm the Username/Email address you entered is the one you originally registered and/or logged in with the last time you visited Hilti Online.
     
    Auto Login

    For optimal website performance, we recommend using browser type Internet Explorer 8.0 or greater