Want to buy online?
Need a Submittal Package?
Use our Submittal Builder
SCW 18-A Cordless Circular Saw: Item No.: 00423164
Product Details
| Battery Capacity | 71.28 Wh |
| Dimensions (LxWxH) | 393 x 208 x 241 mm |
| Weight according EPTA-Procedure 01/2003 | 3.9 kg |
| Width | 208 mm |
| Voltage | 18+ V |
| Battery Capacity | 3.3 Ah |
| Battery Type | Li-ion |
| Number of cells | 12 |
| Variable Speed Switch | No |
| Electric brake | Yes |
| Max. cutting depth | 57 mm |
| Arbor | 15.875 mm |
| A-weighted emission sound pressure level acc. EN 60745 | 93 dB (A) |
| A-weighted sound power level acc. EN 60745 | 104 dB (A) |
| Base plate - length | 298 mm |
| Base plate - width | 137 mm |
| Inside diameter of extraction connector | 35.7 mm |
| Triaxial vibration value for sawing in wood (ah) | 1.2 m/s² |
| Uncertainty (K) for triaxial vibration value for sawing in wood (ah) | 1.5 m/s² |
| Uncertainty for the given sound level acc. EN 60745 | 3 dB (A) |
| No load speed | 4000 rpm |
| No load speed - range | 3400 - 4000 rpm |
| Bevel Angle | 50 ° |
| Cutting depth at 0 degrees | 57 mm |
| Cutting depth at 45 degrees | 42 mm |
| Cutting depth at 50 degrees | 38 mm |
| Saw blade diameter - range | 160mm - 165mm |
| Blade thickness - range | 0.5mm - 1.5mm |
| Kerf width - range | 1.5mm - 2mm |
| Package Contents | Includes SCW 18-A tool only in cardboard box |