Want to buy online?
Need a Submittal Package?
Use our Submittal Builder
CF 512 Cold Weather Foam (32 cases): Item No.: 03431485
Product Details
| Content per Can | 680 g |
| Color | Off-White |
| Density | 16±4 kg/m³ |
| Post Expansion | 0.64 % |
| Air Leakage acc. to ASTM E 283 | < 0.01 cfm/ft2 @ 6.24 psf |
| Shelf Life | 12 month(s) |
| Foam Yield | 48 l |
| Dimension stabiltiy | < ± 8 % |
| Application temperature range | -1°C - 27°C |
| Surface burning characteristics | 25 flame spread (UL Class 1); 50 smoke development |
| HFC Free | Yes |
| Fire blocking foam | No |
| Maximum Application Temperature | 27 °C |
| Valve type | Rubber |
| Base material temperature - min | -1 °C |
| Storage and transportation temperature - range | - |