Sill plate fasteners
New product
Standard
Item #r17076341
Single nails with washer for sill plate attachment on concrete using powder-actuated tools
- Minimum thickness of base material (concrete): 80 mm
- Environmental Conditions: Dry indoor
- Material: Hardened steel
Share
Features & Applications
Features & Applications
Features
- Sill plate fasteners with 0.905" (23 mm) 16 gauge washer for faster and more reliable installation
- Additional plastic washer to minimize coating damage by the washer during installation
- Economical solution for installation with Hilti's powder-actuated tools and cartridges
- Washer clearly stamped and marked for easier inspection in installed condition
- Large steel washer minimizes wood damage
Applications
- Attaching wood sill plates to concrete
- Fastening chemical pressure-treated lumber to concrete
- Fastening 2 x 4 lumber to concrete