DD 160 Core drill
New productItem #r5063
Compact but powerful diamond coring machine for rig-based concrete coring from 25-202 mm (31/32 - 7-15/16”) in diameter
- Diameter range: 31/32 - 7-15/16 in
- Drilling stand: Baseplate dimensions and system weight based on usage of SFL stand
- Base material: Concrete
Share
Features & Applications
Features & Applications
Features
- Exceptionally user-friendly thanks to intuitively-designed features and controls
- Sturdy three-speed gearing for outstanding concrete coring performance across the entire diameter range
- Power control LED – shows even inexperienced users how to achieve the optimum drilling speed and maximize core bit life
- Choice of a high-grade drill stand with many useful features or simple, very compact drill stand with basic functionality
- Hilti BI+ quick-release connection lets you change core bits in seconds - no tools required (keyless system)
Applications
- Rig-based wet drilling in concrete for pipe penetrations in plumbing, heating and air conditioning installations
- Stitch drilling for cable trays and ventillation ducts
- Drilling blind holes for large-diameter anchors, reinforcing bars and the installation of railings and barriers
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.