Electrical connector S-BT-EF
New product
Ultimate
Item #r8228036
Threaded screw-in stud (Carbon Steel, Whitworth thread) for electrical connections on steel in mildly corrosive environments
- Point type: Blunt tip
- Base materials: Steel
- Corrosion protection: Duplex coating, equivalent to 45 µm hot-dip galvanized
Share
Features & Applications
Features & Applications
Features
- Fast and easy installation
- Enhanced protection against static electricity
- Enhanced safety – allows electrical current to flow through the stud and then discharges it properly into the base material
- Suitable for use on most standard steel structures and pipes
- Suitable for use in mildly corrosive environments (C3)
Applications
- Functional bonding
- Protective bonding
- Terminal connection
- Lightning protection
- Bonding and earthing/grounding
For approval or certificate information, please see individual items.