MH-SLR-LS riser clamps
New productItem #r5126
Slotted speed lock riser clamp
- Material composition: Carbon steel
- Surface finish: Indoor Coated - Pre-galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Slotted design for easy installation – two pre-mounted bolts thread directly into clamp
- Pre-punched slots allow standoff applications
Applications
- Supporting vertical pipe systems on floors, floor sleeves, or wall standoffs