MIC-C120-DH
New productItem #r7433455
Hot-dip galvanized (HDG) bracket to concrete for heavy-duty applications
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025, Baseplate : ASTM A36
- Surface finish: HDG: min 75 µm - ASTM A123
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Low weight for easier installation – no lifting devices needed
- Engineered to provide extra-high moment capacity
- Designed for fast, one-person installation for heavy- duty applications
Applications
- Part of a modular system for supporting cable trays, pipes and miscellaneous secondary steel
- Fastening to concrete ceilings, walls and floors
- Cantilevers or other applications requiring an extra-high moment capacity
- Recommended for use in moderately corrosive outdoor and indoor environments