Remote control/laser receiver PRA 30
New productItem #2068486
Receiver/target plate for rotating lasers
- Additional Accessory Information: Remote control unit and receiver with inch display for digital measurement for easy, accurate detection of the rotating laser beam within a circular area up to 1640ft in diameter
- Product information: Two-in-one construction laser receiver and remote control allows to detect the red laser beam of Hilti rotating lasers up to 300m range, to display the offset value on the digital screen and to trigger automatic functions on the PR 30-HVS outdoors rotating laser
Share