Brackets and cantilever arms for assembling modular support systems

4 Products

Filter
MT Brackets
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Electro galvanized - for dry indoor use only
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT Brackets
Description
Medium-duty C-Channel double-bracket for indoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT Brackets
Description
Medium-duty C-Channel double-bracket with 4-hole baseplate for outdoor applications
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQ Brackets Stainless Steel
Description
Stainless steel (A4) C-Channel double-bracket for medium-duty applications
Material thickness
Channel: 2 mm, baseplate: 10 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel