Sale Happening NowLimited time onlyShop

Modular support profiles

Profiles for modular support systems – C-Channel, trapeze profiles, and box profiles for installing pipe supports, ventilation ducts, cable trays, and more

8 Products

Filter
MT-40D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-40D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-30D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2 mm
MT-60D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm
MT-60D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
2.75 mm
MT-50D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm
MT-30D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
2 mm
MQ-41 D-R C-Channel profile
Description
Stainless steel (A4) double C-Channel profile for medium-duty applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)