Sale Happening NowLimited time onlyShop

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports

33 Products

Filter

New

MT-B-T FL Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-B-O2 FL Pre-assembled baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-B-L FL Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-B-T FL OC Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
S235JR, Q355B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm

New

MT-B-O2 FL OC Pre-assembled baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm

New

MT-B-L FL OC Pre-assembled light-duty baseplate
Description
Base connector with pre-assembled Fast-Lock nut and bolt, for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
MT-B-L Light-duty baseplate for strut channels
Description
Base connector for anchoring light-duty strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-T Light-duty baseplate
Description
Base connector for anchoring light-duty strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2 Baseplate for strut channels
Description
Base connector for anchoring strut channel structures to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2 OC Baseplate
Description
Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GS O4U OC Medium-duty baseplate
Description
Base connector for anchoring MT-70 and MT-80 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S1 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-L OC Light-duty baseplate
Description
Post base connector for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-T OC Light-duty baseplate
Description
Base connector for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-O2B 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O2B OC 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-O4 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-B-O4 OC 3D-load baseplate
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GS T OC Girder baseplate
Description
Base connector for anchoring MT-70 and MT-80 girder structures to concrete and steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GL O4 OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL O4 OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-100 girder structures to concrete, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S2 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S3 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-B-G AS OC Base connector
Description
Hot-dip galvanized base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
6 mm

New

MT-B-GS AB OC Heavy-duty brace
Description
Hot-dip galvanized adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm

New

MT-B-GL O4C OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm

New

MT-EDB Wall-to-wall connector (hot-dip galvanized)
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
baseplate 8 mm

New

MT-B GL AB OC Angled baseplate
Description
Heavy-duty angled baseplate for bracing, long span supports or inclined surfaces, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm
MQP-1 Channel foot
Description
Galvanized channel foot for fastening channels to concrete in light/medium-duty applications
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQV-2/2 D Channel foot
Description
Galvanized channel foot for fastening channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQP-21-72 Channel foot
Description
Galvanized channel foot for fastening MQ channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
Channel connector: 4 mm, baseplate: 6 mm
MQP-45 Channel foot
Description
Galvanized channel foot for fastening channels to concrete at an angle
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQP-R Channel foot
Description
Stainless steel (A4) channel foot for fastening channels to various base materials
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)