Save $60 on insertsUse code SYSTEM26Shop now

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports

8 Products

Filter
MT-BC-GS T OC Beam clamp
Description
Beam clamp for fastening MT-70 and MT-80 girders to steel beams, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BC-GXL T OC Beam clamp
Description
Beam clamp for fastening MT-90 and MT-100 girders to steel beams, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQT-U Beam clamp
Description
Galvanized beam clamp for connecting the open side or back of strut channels directly to steel beams
Material composition
S355 MC - DIN EN 10149-2, Screw: strength class 8.8, Plastic: PA 6.6
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQT Beam clamp
Description
Galvanized beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQT-F Beam clamp
Description
Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BC-GU M16 OC Beam clamp (formerly MI-SGC)
Description
Hot-dip galvanized (HDG) single beam clamp for connecting MT base connectors to steel beams
Material composition
Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Beam Clamps
Description
Beam clamps for attaching threaded rods to structural beams
Base material type
Steel
Material composition
Ductil iron casting - ASTM A563
Surface finish
Indoor Coated - Electro galvanized
Beam Clamp Wide mouth
Description
Wide-mouth beam clamp for attaching threaded rods to structural beams
Base material type
Steel
Material composition
Ductil iron casting - ASTM A563
Surface finish
Plain