Skip to main content
Hilti

Features & Applications

Features
  • Most versatile tool in its class
  • Easy start – unique auto-choke design
  • Pre-tensioned belt – no belt maintenance required by the user
  • Reinforced metal blade guard including belt cover with integrated wear ribs
  • Easy self-service maintenance – including starter rope and filter replacement
Applications
  • Laying paving: cutting curbstones and paving slabs to size
  • Road construction: perimeter cutting in asphalt and concrete
  • Floor construction: cutting expansion joints in fresh concrete
  • Metalwork: cutting steel profiles, pipes and steel sheets
  • Construction work: cutting out openings in brick or concrete walls

Technical Data

Documents & Videos

Consulting & Support

DSH 700-X

Faster cuts. Increased Productivity.

When it comes to concrete-cutting operations, keep your eyes on the task at hand—and let us look out for all the little things that add up to a quicker start and a faster finish on your job.

Image alt text (optional)

Use better design to achieve greater advantage

  • Start without stress. An automatic choke reduces the likelihood of flooding the Diamond Saws DSH 700-X and 900-X, so you get more first-pull starts.
  • Run without worry. We’ve designed our Cyclone Air Filtration system to run more reliably by taking only the cleanest air from the center of the cyclone, while centrifugal force carries dust and debris away from your carburetor.
  • Minimize setbacks. Let our EasyChange Starter rope system save you time and headaches on the jobsite by making starter rope changes a breeze.
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart