New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Easily slide a stuck core out of the barrel by detaching the module (X-Change module)
Applications
  • BL quick-release connection end for high power Hilti diamond drilling tools (more than 2.5 kW), Hilti BL shank BS (1-¼") universal connection end for Hilti and competition diamond drilling tools
  • Rig-based wet coring in all types of concrete

Technical Data

Consulting & Support