New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Solid carbide head – superior drilling speed, maximum robustness and less jamming when hitting rebar
  • Heat-treated flute offers superior wear resistance
  • Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
  • In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
  • Unbeatable efficiency with our ultimate SDS Max drilling system – up to 50% higher concrete drilling speed and up to 30% longer battery life when you use your Hilti rotary hammer with Hilti TE-YX drill bits
Applications
  • Drilling holes for chemical anchors
  • Drilling holes for post-installed rebar connections
  • Drilling holes for medium- and heavy-duty anchors
  • Drilling through-holes and penetrations in reinforced concrete and masonry
  • Installing rebars using Hilti injectable adhesive mortar

Technical Data

Documents & Videos

Consulting & Support

Hammer drill bits

Superior speed, extended lifetime and ultimate strength for rebar drilling

Experience superior drilling performance in both reinforced and nonreinforced concrete with Hilti hammer drill bits. They're not only engineered to deliver high performance on the jobsite—they're built to do it again on the next one.

Designed to withstand the toughest materials, our quality hammer drill bits enable you to keep going without sacrificing performance. Manufactured with 25 years’ experience of full carbide technology, Hilti’s hammer drill bits are designed to drill faster through rebar and last longer, allowing you to get the job done quicker and more efficiently.

TE-CX Drill bits

  • Drilling in reinforced concrete
  • Hammer drilling in concrete (reinforced or nonreinforced), masonry and other natural materials
  • Drilling anchor holes for doweling or structural work
  • Ensure proper anchor hole size (holes are accurate when wear mark is visible)
  • Return for replacement in the event of breakage (free replacement when wear mark is visible)
Shop TE-CX bits (imperial sizes) Shop TE-CX bits (metric sizes) Shop TE-CX bit packages

TE-C Drill bits

  • Drilling in nonreinforced concrete
  • Hammer drilling in concrete, reinforced concrete (avoid rebar), masonry and natural stone
  • Drilling anchor holes for doweling and structural work
Shop TE-C bits (imperial sizes)

TE-YX Drill bits

  • Reduce jamming on rebar: full symmetrical carbide head
  • Triple-fluted helical for better dust removal
  • Convex connection end for optimal energy transfer
  • Drill faster and easier in reinforced concrete
  • Hammer drill in concrete, reinforced concrete, masonry and other natural materials
  • Drill anchor holes for structural work
  • Drill penetrations for pipes, gas lines, conduits and cables
Shop TE-YX bits (imperial sizes) Shop TE-YX bits (metric sizes)

TE-Y Drill bits

  • Rugged carbide blade placement for longer bit life in materials without rebar
  • Contoured head and carbide blade for faster dust transfer from hole to flutes in hard and soft base materials (concrete, concrete masonry unit [CMU], limestone and granite)
  • Steep flutes allow for cleaner, faster cutting
  • Drill faster and easier in nonrebar concrete
  • Hammer drill in concrete, reinforced concrete (avoid rebar), masonry and natural stone
  • Drill anchor holes for doweling and structural work
  • Drill penetrations for pipes, gas lines, conduits and cables
Shop TE-Y bits (imperial sizes)

Handle your toughest jobs with Hilti bits, hammer drills and dust management systems

TE-YX SDS-Max drill bits used with the TE 70-ATC/AVR combihammer

Hammer Drills

Hammer drills for SDS-Max and SDS-Plus systems deliver powerful performance and versatility when drilling and chiseling into concrete.

Corded SDS-Max rotary hammer drills Cordless SDS-Max rotary hammer drills Corded SDS-plus rotary hammer drills Cordless SDS-plus rotary hammer drills
DRS-Y dust removal system

Dust Removal Systems

Dust removal systems for concrete drilling and chiseling with Hilti rotary hammer drills.

TE-Y (SDS-Max) dust removal systems TE-C (SDS-Plus) dust removal systems
Hilti vacuums

Vacuums

Dust is a clear risk in the construction industry, and the use of vacuum cleaners helps improve working conditions. Hilti's wet and dry vacuum cleaners are designed to help keep the jobsite clean and virtually dust free.

Shop vacuums