ATC/AVR Technology

Innovative technologies designed to help ensure jobsite safety and compliance

Integrating Active Torque Control (ATC) and Active Vibration Reduction (AVR) technology helps reduce common safety hazards while increasing productivity on the jobsite. Leverage our innovative technology to keep you and your crew safer with ATC and more comfortable with AVR.

Image alt text (optional)

Active Torque Control (ATC)

Reduce kickback and safety hazards

Specialized sensors paired with a motor brake system help reduce kickback, stopping the tool body from spinning uncontrollably, if a drill bit jams on any hidden materials.

Active Vibration Reduction (AVR)

Minimize exposure to tool vibration

In the construction industry, workers are unavoidably exposed to some vibration when they drill, chisel, break or grind materials. However, you can calculate, manage and minimize power tool vibration, to help keep your crew more comfortable and productive.

Image alt text (optional)
Cutaway to show the sub-chassis system inside the TE 1000-AVR

Sub-chassis systems

Feature in tools such as the TE 1000-AVR breaker, where the motor is isolated from the external housing through a suspension system, absorbing vibration that would otherwise pass directly to the user.

Cutaway to show the dynamic absorbers inside the TE 50-AVR

Vibration absorbers

Counterweights oscillate to counteract vibration in hammer drills such as the TE 50-AVR, reducing the vibration which reaches the operator's hands.

Close-up of the decoupled handle on the TE 60-ATC-AVR

Decoupled handles

Separate the vibrating section of the tool from the user in hammer drills such as the TE 60-ATC-AVR, which also features a built-in vibration absorber.

Hilti tools with ATC/AVR technology

Construction worker using a TE 80-ATC/AVR Corded combihammer  with Active Torque Control (ATC) to help prevent kickback

Corded hammer drills

Versatile and powerful corded hammer drill for concrete drilling and chiseling, with AVR and ATC.

Shop now
Construction worker using a TE 60-A36 Cordless combihammer  with Active Torque Control (ATC) to help prevent kickback

Cordless hammer drills

High-performance cordless hammer drills with AVR and ATC for heavy-duty drilling and chiseling in concrete.

Shop now
Construction worker using a n SF 6H-A22 Cordless hammer drill driver with Active Torque Control (ATC) to help prevent kickback

Cordless hammer drill drivers

Power class cordless 22V drill drivers with ATC and electronic clutch for universal use on wood, metal and other materials.

Shop now
Construction worker using a AG 600-A36 Cordless angle grinder with Active Torque Control (ATC) to help prevent kickback

Cordless angle grinders

Powerful 36V cordless angle grinder (brushless), with AVR and ATC, for cutting and grinding.

Shop now

Hilti Tool Services

Formation

Hilti Academy

Our training for the safer use of hammer drills and breakers provides an overview of best practices for operating our tools.

Learn more
gestion de parc machines

Fleet Management

Our latest tools and innovations available when you need them for as long you need them (from 24-60 months). At the end of each contract cycle, we'll upgrade your equipment with latest Hilti technology. 

Learn more
Réparation d'outillage

Tool repair

Get your tools repaired in one day, or the repair is free.*

Learn more about tool repair services *Warranty details

Share