Layout System PLT 300

Advanced layout simplified

Plano, TX – February 3, 2016 - Contractors will find advanced layout simple with the Hilti Layout system PLT 300. This new layout system makes everyday layout and measuring tasks easier than ever. But best of all, layout jobs can be completed quickly and efficiently by just one person for increased productivity when compared to traditional methods.

The PLT 300 virtually eliminates a learning curve as no leveling is required and the new Hilti Auto-Stationing technology allows for easy automatic station set-up. Layout and recording jobsite information is made easy with a green laser pointer for greater visibility.

Built for tough jobsite conditions, the PLT 300 comes with the PLC 300 controller, a tablet with a 7 inch display that has permanent wireless contact with the total station putting the complete building plan in the palm of your hand. Building Information Modeling (BIM) and “jobsite to BIM” data flow are now at your fingertips. The easy user interface makes it simple to use the system outdoors on the ground or on facades, or indoors on floors, ceilings and walls, and checking positions on plans and measurements for as-builts.

The Hilti Layout system PLT 300 is backed by Hilti’s Calibration Service to help ensure reliability and accuracy. Even with Hilti’s built-in protection features, precision instruments can be affected by everyday use and more. Through the Calibration Service, the PLT 300 will be calibrated and adjusted as needed, with the calibration confirmed in writing.

The Hilti Layout system PLT 300 is covered by Hilti’s Tool Warranty 20/2/1 which consists of 20 years of repair or replacement of defective parts; 2 year no cost repair including wear and tear; and a guaranteed 1-day turn-around on repairs.*

For more information about the Hilti Layout system PLT 300 please contact Hilti Customer Service. From the United States, call Hilti, Inc., at 1-800-879-8000 or visit; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,500 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fasteningdrilling and demolition, cordless power tools, diamond coring and cuttingmeasuring toolsfirestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.