Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Plano, Texas – Sept. 20, 2017 — Hilti is making quick work of dust with its recently expanded portfolio of universal vacuum cleaners. With seven different models to choose from, Hilti universal vacuums put power and flexibility into the hands of professionals, making a clean sweep of dust collection no matter the job site conditions.
When paired with Hilti power tools and accessories, Hilti universal vacuums complete a comprehensive dust removal system, helping construction professionals reduce dust exposure and increase productivity, and when applicable, comply with OSHA’s respirable crystalline silica dust regulation.
Hilti universal vacuums are ideal for dust extraction from grinding, cutting, slitting, drilling and dry coring tools, removal of slurry during wet coring applications, and cleaning wet and dry. Designed with robust housing, wheels and accessories, Hilti universal vacuums are made to withstand the harshest jobsite conditions. Even emptying the tank and changing filters is a breeze.
The VC 125-9 and VC 125-6 are ready to take on the toughest jobs. Available in 9 gallon (VC 125-9) and 6 gallon (VC 125-6) capacities to meet your specific site mobility needs, the VC 125 family cleans with impressive 125 CFM power, can be paired with a variety of power tools to reduce dust exposure, has 99 percent filter efficiency, and is HEPA ready.
Using Hilti’s powerful AirBoost technology to deliver an impressive 150 CFM of air flow, the Hilti universal vacuum cleaner VC 150-10 X and VC 150-6 X are among the latest additions to Hilti’s line of universal wet and dry vacuums, expanded to meet the growing dust removal needs of industry professionals.
The new VC 150-10 XE and VC 150-6 XE feature a handy 110v/11A power outlet built right into the vacuum — perfect for powering a corded Hilti tool. Automatic filter cleaning, availability in 10-gallon (VC 150-10 X and VC 150-10 XE) and 6-gallon (VC 150-6 X and VC 150-6 XE) capacities, and a field-tested tough casing make the VC 150 family an excellent choice where mobility, durability dependability and power are absolute necessities.
When you’ve got a big mess, the Hilti universal vacuum cleaner VC 300-17 X picks up where all the others leave off. Built with an impressive 300 CFM of power delivered by two turbines and protected by a tough, field-tested casing, this universal wet and dry vacuum has an automatic filter cleaning system and can pack in 17 gallons of debris.
The VC 300-17 X tackles the most demanding jobs under the toughest conditions and is built to satisfy industry demands for more capable dust removal solutions
All Hilti universal vacuum cleaners are backed by Hilti Tool Warranty 20/2/1 — 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turn-around on repairs.*
For more information on Hilti universal vacuum cleaners, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.
*Some limitations apply. Contact Hilti for details.
Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.
To see account specific prices and content, please choose appropriate account.