Added to cart
Added to cart
Go to shopping cart

Rebar Doweling

Complete solutions for each phase of the rebar doweling process.

Rebar dowels are used to brace the joints between two concrete elements. When the rebar is not being used to hold the concrete members together, post-installed anchor theory can be applied. This eliminates the need to embed the bar deep enough into the base material to develop the rebar for steel failure.

Hilti provides you, the engineer, specifier or contractor, with a complete solution for each phase of the rebar doweling process. To help design dowels for your project, utilize PROFIS anchor, Hilti’s complimentary best-in-class anchor design software. Complete your design with adhesive anchor approvals and specification text.

anchors for rebar doweling

Rebar Doweling Solutions

Specification Resources

Share

CONTACT US
CONTACT US