Mechanical and Electrical Supports

Most buildings have a matrix of mechanical and electrical pipes, tubes and conduit suspended from the ceiling and weaving through the structure. Anchoring pipe hangers or strut support systems to the underside of concrete deck is an application that requires versatile cast-in-place and post-installed solutions to meet the demands of increasingly complex building design.

Hilti offers anchors for mechanical and electrical applications - from screw anchors to expansion anchors to drop-in anchors - to cover the spectrum of design needs that are easy to install and IBC code compliant. If the building plans call for cast-in-place anchors, Hilti has a complete line of color coded cast-in anchors for both wood form and metal deck applications.

anchors for mechanical and electrical supports

Anchors for Mechanical and Electrical Supports

mechanical anchor application selector

Specification Resources

Share