Added to cart
Added to cart
Go to shopping cart

X-BT and X-FCM-R

Stainless steel threaded stud and grating disc for grating applications on steel in highly corrosive environments.

Proven system

x-fcm-r proven system
  • Approved by GL, ABS, LR, DNV-GL, BV
  • Covers different grating heights and openings

Reliable

x-fcm-r reliable
  • Suitable for use on carbon steel and stainless steel
  • Locking tabs on the X-FCM-R disc to minimize loosening and spinning
  • Vibration resistant fastening point

Productive

x-fcm-r productive
  • No rework to restore protective coating
  • Innovative washer seals pre-drilled hole to help protects base steel from corrosion
  • No through penetration on steel with thickness of ≥ 5/16 inch (8mm)
  • Portable, cordless installation system
  • Easy to install grating disc
  • Removable and reusable disc

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US