Added to cart
Added to cart
Go to shopping cart

Grating and Checker Plate Fasteners

Welding alternative solutions for energy and industry applications

grating and checkerplate fasteners

Platform gratings and checker, or diamond, plates are commonly installed in ships and industrial structures, such as refineries, power plants and offshore platforms. In these environments, you will often see these structures serving as walkways, footbridges and catwalks, among other applications. With their open web design, platform gratings offer high bearing capacity combined with a low specific quantity of steel. The open web design does present unique fastening challenges traditionally solved by time consuming and tedious welding processes, but Hilti has a quick and reliable direct fastening solution for grating.

Fastening to steel base structures has never been easier with the wide range of direct fastening solutions that we provide with you in mind.  To help ensure that you have the right solution for your job, we have worked to design two mechanical grating fasteners – one for mildly corrosive environments and one for highly corrosive environments. Additionally, we also have a diamond and tread plate fastener that is suitable for mechanically fastening to steel profiles.

grating fasteners for highly corrosive environments
Grating fasteners for highly corrosive environments

The X-BT grating fastener is specifically engineered for fastening to most standard and high-strength construction steels without damaging the protective coating of the steel base material. This minimizes the need for rework of the base steel, saving you time and money. The grating fastener has also been designed to endure highly corrosive environments making it suitable for fastening in a variety of environments such as marine, offshore, petrochemical and power plants.

Learn more
x-gr grating fasteners for mildly corrosive environments
Grating fasteners for mildly corrosive environments

The X-GR grating fastener is part of a convenient powder-actuated system that allows you to have total mobility and independence from electric power supplies needed for traditional welding methods. This fastener has a pre-assembled saddle for increased productivity. Additionally, when pairing the X-GR with the fully automatic DX 460-GR tool, a single user can easily install up to 240 fasteners per hour!

Learn more
X-FCP Checker Plate Fastener Discs
Checker, diamond and tread plate fasteners

The X-FCP checker plate fastener is specifically designed to help you get the job done easier, quicker and safer than ever before. Locking tabs on the disc help prevent self-loosening and the non-slip disc surface help ensure a safe working environment. This diamond plate fastener can be used to fasten plates with a thickness of 1/5” - 1/2” to steel profiles. Additionally, the stainless steel option can be used to fasten plates in a variety of corrosive environments such marine, offshore, petrochemical and power plants.

Learn more
grating fasteners
x-fcm-r grating fasteners
X-FCM-R

Grating Discs

Learn more
x-gr grating fasteners
X-GR

Grating Fasteners

Learn more
x-fcm-m grating fasteners
X-FCM-M

Grating Fasteners

Learn more
x-mgr grating fasteners
X-MGR

Grating Fasteners

Learn more
X-FCP-F Checker Plate Fastener Discs
X-FCP-F

Checker Plate Fastener Discs

Learn more
Direct Fastening for the Energy Industry Go back

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US