Added to cart
Added to cart
Go to shopping cart

Designed for Strength

MI Next Generation

MI Next Generation Design

Introducing Hilti’s most advanced high-strength modular system that has been created especially for the North American market.

With the use of cutting edge technology including Finite Element Analysis, the next generation of the MI modular support system has been designed with a singular purpose – increased load bearing capacity.

Benefit now from more accurate and comprehensive load capacity data than ever before to complete your designs with ease and confidence. Increased strength can further lower costs of installation by up to 30% by eliminating bracing and increasing spans. What's more, this also means faster planning and installation time, increased productivity and more flexibility.

At a glance: 

  • Upgraded concrete and steel baseplates and concrete brackets
  • Introducing high strength brackets to steel for fast and easy installation
  • New versatile connectors that are compact and highly versatile
  • Now available on PROFIS Installation and updated in BIM library

Hilti modular support systems vs welding

Switch from welded steel to the MI system to benefit from:

  • Saves upto 30% time during planning and installation process
  • Enables a lean design process which means less wastage due to changes
  • No fabrication time, fast and easy assembly possible wihtout heavy machinery
  • No hot work permit
  • Flexible system allowing for easy re-assembly
  • Less risk during design phase
  • No cribbing required
  • Integration of the Hilti solution into 3D plant design software

What customers say

WE WERE ABLE TO PROVIDE A "NON-WELDED" OPTION TO OUR CUSTOMERS AND EXPEDITE DELIVERY TO IMPROVE SCHEDULE WITHOUT COMPROMISING QUALITY.

"I would like to extend our appreciation for the services and expertise of Hilti regarding structural support systems and helping us create new ways to utilize heavy modular support systems. Hilti was instrumental helping us to specify and design the heavy support system for temporary electrical switch racks and electrical equipment supports. We were able to provide a "non-welded" option to our customers and expedite delivery to improve schedule without compromising quality. Once again we want to thank Hilti for the support and look forward to working with you in the future."

Raymond T. Shrum

President at Amber L.P.

WE’VE MADE IT SIMPLER THAN EVER TO WORK WITH THE MI SUPPORT SYSTEM

Step 1

Send us your typicals and we will convert them to Hilti typicals using the MI system

Visit the PMO Office

Step 2

Order your parts and chose from kit, cut and pre-assembled solutions

Contact us to learn more

Step 3

Benefit from the modularity and convenience of the MI system to build your supports

Visit the Strut Design Center

Your Project Partner for Modular Support Systems

Click on each project phase below to learn more

Share

How we are responding Learn more

CONTACT US
CONTACT US