Added to cart
Added to cart
Go to shopping cart

MI System

MI support system

Overview

  • Developed to carry high loads and it’s a fully modular system, which eliminates the need for welding
  • Designed to be quick, flexible, and easy to use on the jobsite
  • Available in hot-dip galvanized and suitable for industrial and heavy commercial applications
MI Support System girder

Benefits

  • The closed section of the MI channel ensures an elevated robustness and resistance to torsion. It can also install pipes on each one of its four sides simultaneously.
  • It can be combined with the Hilti MQ system for smaller pipes.
  • The holes on the channel allow a precise and fast installation and regulation of the components before the final fastening.

MIQ System

MIQ System

Overview

  • Designed for heavy-duty applications and sets new standards in modular flexibility
  • Based on a 90 x 90 x 2.5 mm girder, it combines the strength and rigidity of the well-proven Hilti MI System with the versatility of our market-leading Hilti MQ System
  • Featuring cleverly designed, time saving connectors, it’s the ideal solution for heavy-duty applications
  • It’s available in hot-dipped galvanized steel for long life in corrosive environments
MIQ support system girder

Benefits

  • Its wide range of connectors makes it easy to find the right one to fit your application.
  • Thanks to the Hilti strut profile on two sides of the girder, parts can be fitted extremely easily, including brackets, supports and various connectors.
  • You can fasten directly to the girder – no additional adapters are required. It’s a fast, versatile and cost-efficient solution.

Share

CONTACT US
CONTACT US