Construction Joints

Our easy-to-use firestop products speed up installation and help simplify inspection

To the trained eye, the quality of construction work is decided by the quality of its joints. Needless to say, joints are unavoidable – they exist to allow for movement between two building elements, be it floor-to-floor, floor-to-wall, wall-to-wall, head-to-wall, bottom-of-wall or perimeter wall. This adds up to countless gaps through which fire and smoke can spread.  

To help prevent the spread of fire or smoke within a building, certain walls, floors, and joint assemblies are required to meet a specific fire resistance rating – the period during which a building component has been tested to confine a fire, or continue to perform a structural function, or both. This is where firestop comes in: blocking the gaps and penetrations in your structure is an efficient way to help contain fire, smoke and toxic gases. The construction is thus divided into compartments which are insulated from each other – a passive safety strategy which helps to prevent fire and smoke spreading beyond their origin.

firestop for interior wall

Solutions for Construction Joints

Loading

Pre-fabricated sealing solutions

Firestop top track seal

Closing a joint with our thoroughly tested firestop products not only makes your building safer, but also helps enhance performance in other areas. They meet the latest industry needs when it comes to sound insulation, energy efficiency, movement, and seismic engineering. This is not only true for our firestop products but also for the sealants intended for non-rated wall and slab joints. To further improve jobsite productivity and safety, Hilti provides several prefabricated sealing solutions, such as our CFS-TTS top track seal. These easy-to-use products significantly speed up the installation process and simplify inspection.

Our fabric-free and low-VOC solutions help you create a healthier environment in your building, complying with respected green building standards. 

Learn more about prefabricated joints

Quick Cure Sealants

Please enter alternative text here (optional)

The fast curing properties and low slump formulation of Hilti's silicone joint sprays combine to improve productivity, help ensure consistent spray coverage, reduce risk of water damage, reduce tack time, and limit vertical run.

Learn more about quick cure sealants

Related products

  • Hilti firestop sealants FS-ONE

    Firestop sealants

    For plastic and metal pipes

    Show me more
    Hilti firestop joint spray CFS-SP SIL

    Fire-rated joint spray seals construction joints

    Where maximum movement is required

    Show me more
    CFS-TTS top track seal

    Prefabricated joints

    Designed as a faster, simpler and no-mess solution to provide excellent fire, smoke, and acoustic ratings.

    Show me more

Share