Why fire protection is important

Firestop regulations, life safety, and fire containment

Fire protection systems can save lives and contain damage to a building during a fire, and they’re also a code requirement. Passive fire protection systems are designed to impede the spread of flames, smoke and toxic gases in a fire by helping block gaps in walls, ceilings and floors caused by penetrations from pipes, cables and joints in fire-rated areas. That's why it is important to include passive fire protection – firestop systems – in any building design, right from the start of a project.

At Hilti we offer a wide range of model code compliant firestop products, design software and technical support to help design and specify firestop systems.

why fire protection is important

ALWAYS THE RIGHT FIRESTOP SOLUTION

Hilti firestop for architects

FIRESTOP FOR ARCHITECTS

More information
Hilti firestop for electrical and mechanical planners and engineers

ELECTRICAL AND MECHANICAL PLANNERS

More information
Hilti firestop for general contractors

FIRESTOP FOR GENERAL CONTRACTORS

More information
Hilti firestop for building owners and specialist consultants

BUILDING OWNERS AND SPECIALIST CONSULTANTS

More information

Our Hilti firestop products conform to international fire safety codes and are easy to install and inspect.

Many of them are also made out of intumescent materials, which expand during a fire to close up gaps formed when materials melt.

Share