Rebar Design Center

No one works smarter - or thinks harder.

Hilti has post-installed rebar figured out. We apply the right theory and the best science to every application. Then we create products and solutions engineered to meet or exceed codes and approvals. It means we consistently deliver the best ideas and solutions on the market. And that means all you have to think about is whatever you want to achieve.  

Applications

rebar design center

Trust Hilti products and solutions to solve the toughest post-installed rebar challenges:

Tension Lap Splices

Shear Dowels

Starter Bars

Approved, certified and recognized

Hilti adhesive anchors HIT-RE 500 V3 and HIT-HY 200 are both recognized under the 2015 International Building Code (IBC) for designing post-installed reinforcing bars within the development and splice provisions of American Concrete Institute (ACI) 318 Chapters 12 and 21.  

Powered by PROFIS

Using PROFIS Rebar, our online design tool, you can make quick calculations based on shear friction theory—and arrive at a simple, approved solution for nearly any post-installed rebar application. 

Learn more and do more

For comprehensive information on post-installed rebar theory, design and installation, reference the Hilti Post-Installed Reinforcing Bar Guide. To find ICC ESR-3187 for Adhesive Anchor HIT-HY 200 and ICC ESR-3814 for Adhesive Anchor HIT-RE 500 V3, visit the Hilti Approvals and Reports page.

 

Designing post-installed rebar using the development and splice provisions of ACI 318 Chapter 12 and Chapter 21 is not the same as designing post-installed rebar using the anchoring provisions of ACI 318 Appendix D. Since the bar is being installed at deeper embedments and being used to develop lengths for seismic design, shear dowels and starter bars as well as tension for compression lap splices, reinforcing bar theory must be applied and adhesive anchor systems must be qualified for recognition and use under the 2015 IBC before being used for reinforcing bar installation.

Hilti has two chemical anchors recognized under the 2015 IBC for designing post-installed reinforcing bars under the development and splice provisions of ACI 318 Chapter 12 and Chapter 21. HIT-RE 500 V3 and HIT-HY 200 adhesive anchors can be used for rebar design and paired with Hilti’s PROFIS Rebar web-based software for quick calculations based on shear friction theory in an intuitive user interface.

Reference the Post-Installed Reinforcing Bar Guide for comprehensive design information on post-installed rebar theory, design and installation. Additionally, you will find ICC ESR-3187 for the HIT-HY 200 hybrid adhesive anchor system and ICC ESR-3814 for the HIT-RE 500 V3 epoxy adhesive anchor system on our Approvals and Reports page.

white papers
White Papers Articles that educate engineers, architects, specifiers and contractors on trending trade topics
PROFIS Design Software
Design Software Tools that help designers and specifiers get more done more efficiently
product approvals
Approvals / Reports Download the latest product qualifications by building code, city, state or industry
technical data
Technical Data Source product load tables or topical information related to our products
specifications and cad details
Specs / CAD Details Incorporate Hilti anchor, rebar, firestop, decking, modular systems and direct fastening products into designs
jobsite references
Jobsite References Hilti products on some of the world’s highest profile projects.
continuing education
Continuing Education Educational programs to improve your knowledge of innovative technical solutions for the construction industry
submittals
Submittals Preparing submittal documentation for the wide variety of Hilti solutions has never been so easy

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US