Shear dowels

Solutions to strengthen an existing concrete structure

Strengthening an existing concrete structure through the use of shear dowels is a primary application of post-installed rebar. Though this is commonly done to improve the performance of concrete slabs and structures experiencing earthquake and seismic loads, the application is not limited to geographic areas experiencing these conditions. Shear dowels are typically used to resist interface shear across a shear plane – the roughened joint between existing and new concrete. The primary shear mechanism – friction across the irregular surface – is enabled by the shear dowels that hold the surfaces together. Therefore, the standard design assumption is that the shear dowels are placed in direct tension as the irregular shear plane is translated laterally.

shear dowels

Reference the Post-Installed Reinforcing Bar Guide for comprehensive design information on post-installed rebar theory, design and installation. Additionally, you will find ICC ESR-3187 for the HIT-HY 200 hybrid adhesive anchor system and ICC ESR-3814 for the HIT-RE 500 V3 epoxy adhesive anchor system on our Approvals and Reports page.

Post-Installed Reinforcing Bar Guide

Shear Dowel Solutions

Specification Resources

PROFIS Rebar Design Software

PROFIS Rebar Design Software

Using PROFIS Rebar, our online design tool, you can make quick calculations based on shear friction theory—and arrive at a simple, approved solution for nearly any post-installed rebar application.

Learn more about PROFIS Rebar
Post-Installed Reinforcing Bar Guide

Post-Installed Reinforcing Bar Guide

Comprehensive information on post-installed rebar theory, design, and installation.

View the Post-Installed Reinforcing Bar Guide

Share