- Home
- Business Optimization
- Solutions
- Future Trends
- Jaibot Drilling Robot
Hilti Jaibot
Drilling robot with greater speed, accuracy and safety
A semi-automated drilling technology, the Hilti Jaibot is a robot that helps add more productivity to your installation projects. This innovative construction robot takes over installation execution, while allowing you to track project progress and status through data. Using digital plans, the Jaibot marks and drills holes, relieving construction workers from the strenuous task of overhead drilling and allowing them to focus on operation of the construction robot.
The Solution: the Hilti Jaibot
The Jaibot is a semi-automated construction robot designed for mechanical, electrical, plumbing and interior finishing installation work. With a completely cordless system that can work for up to 8 hours between charges and has a built-in dust removal system, the Jaibot is an easy to use drilling robot that does not require expert skills.
Safer Work
Overhead work for mechanical, electrical and plumbing installation is strenuous, challenging, and time-consuming for construction workers. With the industry experiencing a skilled labor shortage, taking good care of your workforce is now more important than ever.
With the Hilti Jaibot, you can keep worker's health and safety a priority, helping remove potential risks associated with overhead installation. This allows them to focus on operating the Jaibot, setting up the total station and ensuring the Jaibot can successfully perform its job.
Increased Speed and Accuracy
With BIM, we're in the age of digital planning where engineers can contribute to the building process more efficiently, resulting in fewer issues on site, and producing more optimal system design. The Jaibot construction robot uses the same data for installation execution. To automate your jobsite with Jaibot:
- Upload the data from Autocad or Revit to the Hilti Cloud
- Import the jobfile via the rugged field tablet PLC 400 for layout applications
- Locate the jobsite with the Hilti total station PLT 300
- Jaibot will then drill all holes within its range autonomously according to the digital drilling plan, resulting in higher drilling accuracy due to a digitized process
Fewer Errors
Mechanical, electrical and plumbing installations can carry a number of potential challenges. Coordinating multiple contractors and different applications can be difficult and costly. Projects can also suffer from poor quality of installation.
With a construction robot like Jaibot, you can count on higher productivity and speed as it autonomously marks and drills the holes according to the digital plan. The location, hole depth and diameter are defined by the drilling plan, culminating in fewer than ever errors, greater accuracy and cleaner holes. When marking and drilling, the Jaibot automatically syncs back to the system where you can track the current status of the project for documentation in real time.
Support from start to finish
MODULAR SUPPORTS DESIGN CENTER
Products, services, and software solutions for mechanical, electrical, or industrial support systems.
Learn moreBIM
Increase productivity and accuracy by positioning the mechanical, electrical and plumbing support fastening points with a total station.
Learn more