PROFIS Rebar

Set a new standard for your post-installed rebar designs

Desktop with multiple screenshots of rebar design

Reduce Rework. Save Time. Control Costs.

PROFIS Rebar helps you quickly calculate post-installed rebar development lengths as an alternative to cast-in-place rebar installation - reducing redundancy, saving time, and controlling costs.

Stay Compliant

ICC-ES evaluation reports for Hilti post-installed rebar in concrete ensures installations are model code compliant under the International Building Code. 

Reduce Redundancy

When cast-in-place rebar is missed during installation, or when retrofitting of an existing structure is necessary, PROFIS Rebar allows you to utilize ACI 318 development and splice provisions with post-installed rebar in lieu of removing and re-pouring concrete to install cast-in-place bars.

Control Costs

Utilizing post-installed rebar rather than removing and repouring contrete helps control project costs.

Features

Woman looking at rebar design on desktop

Post-Install Rebar for Development

Design per ACI 318 development and splice provisions – and be confident your post-installed applications are up to model code. 

Man and woman talking in cubicle

Comprehensive Calculations

Use development calculations for lap splices, starter bars, special moment frames and special structural walls. 

Person holding tablet next to rebar

Design Reporting

Easily generate a report with development and splice calculations and ICC-ES approval references (ESR).  

Screenshot of rebar ESR approvals

Approval Library

Access ESR approvals for comprehensive design and project reporting. 

Screenshots of rebar design

Static and Seismic Calculation

Easily perform development and splice calculations for static and seismic load conditions.

Screenshot of shear friction post-installed rebar design

Hilti Design Method

For shear friction post-installed rebar applications, the Hilti Design Method permits calculation of a shallower embedment than that calculated using ACI 318 shear friction provisions.

Recommended Resources

Two men looking at fastening product

Specialized technical advice

Expert Hilti engineers are ready to support design professionals and contractors with technical advice and support on a wide range of topics.

Learn more
Three men looking at a computer and a tablet

Software Overview

Software driving engineering and construction productivity.

Learn more
Woman looking at structural engineering software on monitors

Structural Engineering

Optimize your anchoring.

Learn more

Share