Added to cart
Added to cart
Go to shopping cart

PROFIS Anchor Software

Design safe, reliable anchor systems more efficiently than ever.

Hilti PROFIS Anchor technology allows designers and specifiers to quickly, easily evaluate Hilti anchor products and systems—and then choose the best solution for any conditions.

With PROFIS Anchor, you can:

  • Design with mechanical anchors, adhesive anchors, cast-in-place headed studs and headed bolts
  • Make accurate, reliable calculations based on multiple assumptions and criteria
  • Navigate options easily using a simple interface 

Download PROFIS Anchor in 4 Steps

  1. Log in or register at hilti.ca
  2. Add PROFIS Anchor to your Shopping Cart
  3. Check out to receive an activation code via email
  4. Click the link in the email, and follow prompts to download and activate

PROFIS Anchor includes the following provisions:

Anchoring to Concrete:

  • American Concrete Institute (ACI) 318 Building Code
  • ACI 349 Nuclear Code

Anchorage:

  • Canadian Standards Association (CSA) A23.3 Annex D

Share

CONTACT US
CONTACT US