INJECTABLE MORTAR RE 100

Create strong epoxy anchor bonds in cracked or uncracked concrete.

When the nature of your application means you need extra time for setting or positioning rebar or threaded anchors in cracked or uncracked concrete, Hilti Epoxy Anchor HIT-RE 100 adhesive delivers more working time than hybrid adhesives and a longer cure time. It’s suitable for indoor and outdoor applications in dry, wet, water-filled and even underwater conditions—and it’s a great substitute for misplaced/missing rebar or for connecting secondary post-installed rebar. 

Visit the RE 100 product page for additional information on International Code Council Evaluation Service (ICC-ES) approvals and Certificate of Label Approval (COLA) and Florida Building Code (FBC) certificates.

 

 

Gel/Full Cure Time Table (Approximate)

Base Material Temperature (°F) Base Material Temperature (°C) tgel tcure
41 5 2.5 hrs ≥ 72 hrs
50 10 2 hrs ≥ 48 hrs
59 15 1.5 hrs ≥ 24 hrs
68 20 30 min ≥ 12 hrs
86 30 20 min ≥ 8 hrs
104 40 12 min ≥ 4 hrs

Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/43.7 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71 204
1/2" 9/16" 4-1/2" 23 37 108
5/8" 3/4" 5-5/8" 9 15 44
3/4" 7/8" 6-3/4" 6 10 29
7/8" 1" 7-7/8" 4 7 21
1" 1-1/8" 9" 3 5 15
1-1/4" 1-3/8" 11-1/4" 1 2 8

Rebar

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/47.3 fl oz foil pack
#3 1/2" 3-3/8" 39 63 181
#4 5/8" 4-1/2" 22 35 102
#5 3/4" 5-5/8" 14 23 66
#6 7/8" 6-3/4" 9 15 45
#7 1" 7-7/8" 7 11 34
#8 1-1/8" 9" 5 8 25
#9 1-3/8" 10-1/8" 2 3 11
#10 1-1/2" 11-1/4" 1 3 8

Accessory Selection Table

Hole Diameter
(Inches)
Round Brush
Description
Piston Plug
Description
Air Nozzle
Description
7/16" HIT-RB 7/16"  -  -
1/2" HIT-RB 1/2" HIT-IP 1/2" HIT-DL 1/2"
9/16" HIT-RB 9/16" HIT-IP 9/16" HIT-DL 9/16"
5/8" HIT-RB 5/8" HIT-IP 5/8"  -
11/16" HIT-RB 11/16" HIT-IP 11/16" HIT-DL 11/16"
3/4" HIT-RB 3/4" HIT-IP 3/4" HIT-DL 3/4"
7/8" HIT-RB 7/8" HIT-IP 7/8" HIT-DL 7/8"
1" HIT-RB 1" HIT-IP 1"  HIT-DL 1"
1-1/8" HIT-RB 1-1/8" HIT-IP 1-1/8"  -
1-1/4" HIT-RB 1-1/4" HIT-IP 1-1/4"  -
1-3/8" HIT-RB 1-3/8" HIT-IP 1-3/8"  HIT-DL 1-3/8"
1-1/2" HIT-RB 1-1/2" HIT-IP 1-1/2"  -
1-3/4" HIT-RB 1-3/4" HIT-IP 1-3/4"  -

Share

CONTACT US
CONTACT US