Added to cart
Added to cart
Go to shopping cart

DROP-IN ANCHOR SETTING TOOLS AND ACCESSORIES

Better anchors, with better tools, for better productivity.

You’ve selected the right internally threaded drop-in anchor for your requirements. Now you can unlock even more productivity because Hilti design experts have developed highly specialized accessories for hole drilling and anchor setting.

It means that when you use Hilti drop-in anchors, drill bits and setting tools together, you get a specially matched system for reliable fastening.

Every accessory is designed to maximize the features of Hilti drop-in anchors—like the unique step-plug design that minimizes effort by up to 50 percent, or flared-lip options that deliver consistent setting depths in high-volume applications.

Simply choose the accessory tailored to whichever anchor style you need.

Questions? Talk with a Hilti technical specialist or Customer Service representative.  

Drop-in anchor HDI+/HDI

Box quantity Anchor length Drill bit diameter Master carton quantity Ordering name Internal thread size
HDI+ 1/4" 1/4 in 3/8 in 1 in 100 pc 1200  pc
HDI+ 3/8" 3/8 in 1/2 in 1-9/16 in 50 pc 600 pc
HDI+ 1/2" 1/2 in 5/8 in 2 in 50 pc 300 pc
HDI+ 5/8" 5/8 in 27/32 in 2-9/16 in 25 pc 100 pc
HDI+ 3/4" 3/4 in 1 in 3-3/16 in 25 pc 100 pc

Drop-in Anchor HDI-L+

Internal thread size Pallet quantity Box quantity Ordering name Master carton quantity Anchor length Drill bit diameter
HDI-L+ 1/4" 1/4 in 3/8 in 1 in 100 pc 1200  pc -
HDI-L+ 3/8" 3/8 in 1/2 in 1-9/16 in 50 pc  600 pc -
HDI-L+ 1/2" 1/2 in 5/8 in  2 in 50 pc  300 pc 2400 pc

Drop-in anchor HDV

Anchor length Drill bit diameter Master carton quantity Ordering name Box quantity Internal thread size
HDV 1/4" 1/4 in 3/8 in 1 in 100 pc 1500  pc
HDV 3/8" 3/8 in 1/2 in 1-9/16 in 50 pc 600 pc
HDV 1/2" 1/2 in 5/8 in 2 in 50 pc 350 pc

Flush anchor HDI-P

Box quantity Internal thread size Anchor length Ordering name Master carton quantity Drill bit diameter
HDI-P 1/4" 1/4 in 3/8 in 5/8 in 100 pc -
HDI-P 3/8" 3/8 in 1/2 in 3/4 in 100 pc 600 pc
HDI-P 1/2" 1/2 in 5/8 in 1 in 50 pc -

Drop-in anchor HDI SS 303

Anchor length Master carton quantity Drill bit diameter Ordering name Internal thread size Box quantity
HDI+ 1/4" SS303 1/4 in 3/8 in 1 in 100 pc 1200  pc
HDI+ 3/8" SS303 3/8 in 1/2 in 1-9/16 in 50 pc 600 pc
HDI+ 1/2" SS303 1/2 in 5/8 in 2 in 50 pc 300 pc
HDI+ 5/8" SS303 5/8 in 7/8 in 2-9/16 in 25 pc 100 pc
HDI+ 3/4" SS303 3/4 in 1 in 3-3/16 in 25 pc 100 pc

Drop-in anchor HDI-S

Box quantity Master carton quantity Ordering name Drill bit diameter Internal thread size Anchor length
HDI-S 1/2" 1/2 in 5/8 in 2 in 50 pc 300  pc
HDI-S 3/4" 3/4 in 1 in 3-3/16 in 25 pc -

Stop drill bit for HDI(L)+ and HDI-P

Sales pack quantity Item number Diameter Working length Ordering name
Stop drill bit TE-CX 3/8" x 1" 3/8" 1 in 1 pc 2065216
Stop drill bit TE-CX 1/2" x 3/4" 1/2" 3/4 in 1 pc 2087468
Stop drill bit TE-CX 1/2" x 1-9/16" 1/2" 1-9/16 in 1 pc 2065217
Stop drill bit TE-CX 5/8" x 2" 5/8" 2 in 1 pc 2065218

Share

CONTACT US
CONTACT US