Added to cart
Added to cart
Go to shopping cart

FOIL CAPSULE ADHESIVE ANCHOR HVU

The 20-minute cure for spot-anchoring applications.

With Hilti Adhesive Anchor HVU in foil capsules, you get the perfect measure for the perfect set in a perfectly portable package for low-volume anchor or rebar applications—where larger adhesive injector systems are impractical.

Experience less waste, less mess and a reliable bond that’s fully cured in as little as 20 minutes (at +68º F ambient temperature).

Your installers will also enjoy the convenience of premeasured foil capsules—and the fact that the styrene-free formulation is virtually odorless.

Gel/Full Cure Time Table (Approximate)

Base material temperature (°F) Base material temperature (°C) gel time cure time
23 -5 60 min 5 hrs
32 0 30 min 1 hrs
50 10 20 min 30 min
68 20 8 min 20 min

HVU Anchor System with Threaded Rods

Capsule Size Package quantity Capsule item number Setting nuts description Setting nuts package quantity Setting nuts item number Hole diameter Emb Depth hef
(in)

HVU 3/8" x 3-1/2"  10  256692  3/8"  10 45138  7/16"  3-1/2"
HVU 1/2" x 4-1/4"  10  256693  1/2"  10  45140  9/16"  4-3/8"
HVU 5/8" x 5"  10 256694  5/8"  5  45139  11/16"  5"
HVU 3/4" x 6-5/8"  5  256702  3/4"  5  45141  7/8"  6-5/8"
HVU 7/8" x 6-5/8"  5  256695  7/8"  5  45142  1"  6-5/8"
HVU 1" x 8-1/4"  5  256696  1"  5  45143  1-1/8"  8-1/4"
HVU 1-1/4" x 12"  4  256699  1-1/4"  5  45144  1-3/8"  12"

HVU Anchor System with Internal Threaded Inserts

Capsule Size Package quantity Capsule item number HIS-S Setting Tool
description
HIS-S Setting Tool drive socket HIS-S Setting Tool item number Hole diameter Emb Depth hef
(in)

HVU 1/2" x 4-1/4" 10 256693 3/8" 9/16" 45969 11/16"  4-3/8"
HVU 5/8" x 5" 10 256694 1/2" 3/4"
45970 7/8"  5"
HVU 7/8" x 6-5/8" 5 256695 5/8" 15/16" 45971 1-1/8"  6-5/8"
HVU 1" x 8-1/4" 5 256696 3/4" 1-1/8" 45972 1-1/4"  8-1/4"

HVU Anchor System with Rebar

Rebar Size Capsule Size Pkg Quantity Item Number Rebar Setting Tool TE-Y
Description
Rebar Setting Tool
Item Number
Hole Diameter Emb Depth
hef
#4 HVU 1/2" x 4-1/4" 10 256693 Rebar Adapter #4 220695 5/8" 4-1/4"
#5 HVU 5/8" x 5" 10 256694 Rebar Adapter #5  220696 13/16" 5"
#6 HVU 7/8" x 6-5/8" 5 256695 Rebar Adapter #6  220697 1" 6-5/8"
#7 HVU 1" x 8-1/4" 5 256696 Rebar Adapter #7  220698 1-1/8" 6-5/8"
#8  HVU 5/8" x 5" and HVU 1" x 8-1/4" (both capsules needed) 10
5
256696
256694
Rebar Adapter #8 220699 1-1/4" 8-1/4"

HVU Anchor System Drive Shafts and Drive Sockets

HAS Rod
Diameter
TE-C/SDS
Square Drive Shaft
1/2"
TE-C/SDS
Drive Socket
Description
TE-C/SDS
Drive Socket
Item Number
TE-Y/SDS MAX
Square Drive Shaft
3/4"
TE-Y/SDS MAX
Drive Socket
Description
TE-Y/SDS MAX
Drive Socket
Item Number
TE-Y/SDS MAX
Square Drive Shaft
1"
TE-Y/SDS MAX
Drive Socket
Description
TE-Y/SDS MAX
Drive Socket
Item Number
3/8" 32220 9/16" x 1/2" 65277 - - - - - -
1/2" 32220 3/4" x 1/2" 65278 32221 3/4" x 3/4" 65279 - - -
5/8" 32220 15/16" x 1/2" 65280 32221 15/16" x 3/4" 65281 - - -
3/4" - - - 32221 1-1/8" x 3/4" 65282 - - -
7/8" - - - 32221 1-7/16" x 3/4" 65283 - - -
1" - - - 32221 1-1/2" x 3/4" 68284 - - -
1-1/4" - - - - - - 220693 1-7/8" x 1" 65285

Share

CONTACT US
CONTACT US