INJECTABLE MORTAR RE 500-SD

Tame tough jobs in cracked concrete and seismic conditions.

When concrete conditions on the job-site are less than ideal, you’ll appreciate the performance characteristics of Epoxy Anchor RE 500-SD. As the next generation version of the original Epoxy Resin Anchor RE 500 adhesive for rebar and threaded rod anchors, the RE 500-SD formula was designed to bond in more demanding conditions—including cracked concrete, seismic conditions and anchoring in diamond-cored holes.

For more details, International Code Council Evaluation Service (ICC-ES) approval, and Certificate of Label Approval (COLA) and Florida Building Code (FBC) certificates, visit the Epoxy Resin Anchor RE 500-SD Product Page.

Gel/Full Cure Time Table (Approximate)

Base Material Temperature (°F) Base Material Temperature (°C) tgel tcure
41 5 2.5 hrs 72 hrs
50 10 2 hrs 48 hrs
59 15 1.5 hrs 24 hrs
68 20 30 min 12 hrs
86 30 20 min 8 hrs
104 40 12 min 4 hrs

Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/43.7 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71 204
1/2" 9/16" 4-1/2" 23 37 108
5/8" 3/4" 5-5/8" 9 15 44
3/4" 7/8" 6-3/4" 6 10 29
7/8" 1" 7-7/8" 4 7 21
1" 1-1/8" 9" 3 5 15
1-1/4" 1-3/8" 11-1/4" 1 2 8

Rebar

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/47.3 fl oz foil pack
#3 1/2" 3-3/8" 39 63 181
#4 5/8" 4-1/2" 22 35 102
#5 3/4" 5-5/8" 14 23 66
#6 7/8" 6-3/4" 9 15 45
#7 1" 7-7/8" 7 11 34
#8 1-1/8" 9" 5 8 25
#9 1-3/8" 10-1/8" 2 3 11
#10 1-1/2" 11-1/4" 1 3 8
#11 1-3/4" 12-3/8" 1 2 7

Accessory Selection Table

Hole Diameter
(Inches)
Round Brush
Description
Piston Plug
Description
Air Nozzle
Description
7/16" HIT-RB 7/16"  -  -
1/2" HIT-RB 1/2" HIT-IP 1/2" HIT-DL 1/2"
9/16" HIT-RB 9/16" HIT-IP 9/16" HIT-DL 9/16"
5/8" HIT-RB 5/8" HIT-IP 5/8"  -
11/16" HIT-RB 11/16" HIT-IP 11/16" HIT-DL 11/16"
3/4" HIT-RB 3/4" HIT-IP 3/4" HIT-DL 3/4"
7/8" HIT-RB 7/8" HIT-IP 7/8" HIT-DL 7/8"
1" HIT-RB 1" HIT-IP 1"  HIT-DL 1"
1-1/8" HIT-RB 1-1/8" HIT-IP 1-1/8"  -
1-1/4" HIT-RB 1-1/4" HIT-IP 1-1/4"  -
1-3/8" HIT-RB 1-3/8" HIT-IP 1-3/8"  HIT-DL 1-3/8"
1-1/2" HIT-RB 1-1/2" HIT-IP 1-1/2"  -
1-3/4" HIT-RB 1-3/4" HIT-IP 1-3/4"  -

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US