EPOXY ANCHOR HIT-RE 500 V3

Do more with the strongest, most versatile Hilti epoxy anchor.

When your most demanding jobs call for the most versatile concrete fastener adhesive available, compare the working and cure times of Hilti Epoxy Anchor RE 500 V3 to the rest. With a 25-minute working time at 72° F, your installers have enough time to install and set rebar and anchors. The 6.5-hour cure time means the rest of the job can proceed with minimal delay.

Best of all, HIT-RE 500 V3 offers up to 60 percent greater published capacities than the previous generation HIT-RE 500-SD adhesive. And it’s still the only adhesive strong enough to work with diamond-cored fastenings in cracked concrete.

Visit the Epoxy Anchor HIT-RE 500 V3 product page for complete performance characteristics and International Code Council Evaluation Service (ICC-ES), Certificate of Label Approval (COLA) and Florida Building Code (FBC) approvals and certificates.3

Gel/Full Cure Time Table (Approximate)

Base Material
Temperature (°F)
Base Material
Temperature (°C)
tgel tcure
23 -5 2 hrs 168 hrs
32 0 2 hrs 36 hrs
40 4 2 hrs 24 hrs
50 10 1.5 hrs 16 hrs
60 16 1 hr 16 hrs
72 22 25 min 6.5 hrs
85 29 15 min 5 hrs
95 35 12 min 4.5 hrs
105 41 10 min 4 hrs

Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/43.7 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71 204
1/2" 9/16" 4-1/2" 23 37 108
5/8" 3/4" 5-5/8" 9 15 44
3/4" 7/8" 6-3/4" 6 10 29
7/8" 1" 7-7/8" 4 7 21

Rebar

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/47.3 fl oz foil pack
#3 1/2" 3-3/8" 39 63 181
#4 5/8" 4-1/2" 22 35 102
#5 3/4" 5-5/8" 14 23 66
#6 7/8" 6-3/4" 9 15 45
#7 1" 7-7/8" 7 11 34
#8 1-1/8" 9" 5 8 25
#9 1-3/8" 10-1/8" 2 3 11
#10 1-1/2" 11-1/4" 1 3 8

Accessory Selection Table

Hole Diameter
(Inches)
Round Brush
Description
Piston Plug
Description
Air Nozzle
Description
7/16" HIT-RB 7/16"  -  -
1/2" HIT-RB 1/2" HIT-IP 1/2" HIT-DL 1/2"
9/16" HIT-RB 9/16" HIT-IP 9/16" HIT-DL 9/16"
5/8" HIT-RB 5/8" HIT-IP 5/8"  -
11/16" HIT-RB 11/16" HIT-IP 11/16" HIT-DL 11/16"
3/4" HIT-RB 3/4" HIT-IP 3/4" HIT-DL 3/4"
7/8" HIT-RB 7/8" HIT-IP 7/8" HIT-DL 7/8"
1" HIT-RB 1" HIT-IP 1"  HIT-DL 1"
1-1/8" HIT-RB 1-1/8" HIT-IP 1-1/8"  -
1-1/4" HIT-RB 1-1/4" HIT-IP 1-1/4"  -
1-3/8" HIT-RB 1-3/8" HIT-IP 1-3/8"  HIT-DL 1-3/8"
1-1/2" HIT-RB 1-1/2" HIT-IP 1-1/2"  -
1-3/4" HIT-RB 1-3/4" HIT-IP 1-3/4"  -

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US