Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
As the ideal demolition hammer for breaking and chipping concrete, masonry or tiling, the TE 500-A36 uses 36V power to help finish your job fast, and with complete confidence.
Delivering corded power with cordless productivity and mobility, the TE 500-A36 is the world’s first cordless SDS-Max chipping and demolition hammer.
Coupled with our brushless motor and unparalleled 36V battery platofrm, the TE 500-A36 offers the total system for your chipping hammer needs.
The TE 500-A36 cordless concrete breaker includes Hilti’s exclusive industry-leading Active Vibration Reduction (AVR) technology, which produces 30% less vibration than the equivalent corded model - without sacrificing demolition hammer power.
Whether for chipping, breaking, or driving, the TE 500-A36 cordless concrete breaker will help take your construction projects to the next level of productivity.
Providing corded performance with cordless mobility, the TE 500-A36 uses a 36V battery which keeps you going until the job is done.
A brushless motor and pneumatic hammering mechanism delivers high-impact performance for breaking/chipping bricks, masonry, concrete, and tile.
Improve jobsite safety, user comfort, and productivity with the optional Dust Removal System (DRS-B) and the cordless VC 75 vacuum.
The adjustable chisel rotation increases ergonomics and the Power Reduction Button enables high-precision, fine chiseling.
Ultimate SDS Max (TE-Y) pointed chisels for breaking and surface treatment in concrete and masonry.
Ultimate SDS Max (TE-Y) narrow-flat chisels for controlled breaking and surface treatment in concrete and masonry.
SDS Max (TE-YPX) wide-flat chisels with polygon design for highest productivity in heavy demolition.
SDS Max (TE-Y) bushing tool for surface work and layer removal.
SDS Max (TE-Y) flexible chisel for removing linoleum, vinyl tiles and coatings.
Specialty chisels and accessories for masonry, dirt work, and other applications.
Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.