Cordless Band Saw

For making the tough cuts

Engineered for precision cuts, the SB 4-A22 Cordless Band Saw offers superior performance even in tight spots. Its compact size, LED light and low noise coupled with its impact resistance and capacity for low debris, make for a durable and strong cordless band saw that offers maximum productivity.

The Hilti SB 4-A22 Cordless Band Saw’s spark-free performance makes it suitable for cutting a number of materials, including metal profiles, threaded rods, plastic pipes, metal pipes, and rebar.

SB 4-A22 Cordless Band Saw

  

Built for a Range of Applications

Cutting metal rods

The SB 4-A22 Cordless Band Saw's bi-metal blades cut through both ferrous (steel, cast iron, etc.) and non-ferrous (aluminum, copper, etc.) materials, making it ideal for both rough and fast, and fine and smooth cutting.

Trimming metal profiles

The lightweight, variable-speed control and high-performance blades come together to make this band saw ideal for cutouts in metal sheets and cutting profiles and channels to length.

Cutting plastic

The ergonomic design of the SB 4-A22 Cordless Band Saw lets you cut precise openings or trim in applications, including vertical and overhead cuts. 

Engineered for Precision and Power

Designed for versatility

The impact-resistant, glass-fiber reinforced tool and battery casings are durable in extreme applications, and its compact size helps you stay productive when working in tight spaces.

Low noise operation

The SB 4-A22 Cordless Band Saw gets the job done. Cuts are performed with low noise and minimal debris while the ultra-bright LED provides a shadow-free view of the cutting line.

Maximizes band saw cuts

The SB 4-A22 Cordless Band Saw cuts are faster, finer and more versatile. Try the 10/14 TPI for faster cutting of metal or PVC pipe. The 14/18 TPI provides versatility to cut different geometries and materials like channel, unistrut, rod and pipe. For finer and smoother cuts on threaded rods, 24 TPI can be used.

Band Saw Accessories

Cover SB

Band saw blade cover

Shop band saw cover

Rafter Holder SB

Band saw rafter holder

Shop band saw rafter holder

SBB Metal band saw blade

Premium band saw blades designed for quick and cold cutting of steel pipes and tubes

Shop band saw blade

Helping you operate more efficiently

Tooling up for a project is a major investment—and a massive undertaking. With Fleet Management solutions from Hilti, you can eliminate many of the headaches associated with managing the tools you need to complete a project.

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Batteries that work as hard as you do

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Share