Batteries for Cordless Tools
Show me powerful, long-lasting and robust batteries, designed to fit our cordless tools perfectly
Cordless tool batteries
Power up with advanced lithium-ion batteries for more productivity
Upgrade to Hilti's new 22V Nuron cordless battery platform. Nuron cordless batteries deliver more run time and compatibility than ever for all your jobs from light to heavy-duty.
Discover the Nuron cordless battery difference
More work-per-charge
Get the performance of cords, gas, 36V and higher but with the weight, balance and ergonomics of a 22V platform so you can keep working comfortably all day long.
Single platform convenience
Perform all your jobs on the same high-performing 22V Nuron cordless platform. Use the same set of interchangeable batteries to power a wide selection of tools from drill drivers to demolition hammers.
Locate your tools
Built-in diagnostics alert you on battery state of health while you get simplified tool crib management from data-driven services.
Durable design
Fully sealed electronics help keep out water, dust and other contaminants while external bumpers and fiber-glass housing provide superior drop protection.
Go cordless with Nuron batteries
All your cordless power tools on one 22V platform
Nuron delivers more run time and up to twice the power of equivalent 18V and 20V cordless platforms for tough, repetitive applications. It also provides up to 4 times the power of other Hilti 22V batteries – and more power than our 36V system or even corded and gas tools.
A battery for every job
Get the balance of size, weight and performance you need
Need a compact battery for more comfort and flexibility when working in hard-to-reach spaces? How about a battery that delivers the sort of power and runtime for heavy-duty tasks such as drilling into concrete and cutting steel pipes? Whatever your requirements, there's a Nuron battery to suit you.
Choose the right Nuron battery for your task
Compact B22-55 Nuron battery
Compact for when you need to keep your power tools as light and maneuverable as possible
Shop nowPower B22-85 Nuron battery
Versatile battery with the optimum power-to-weight ratio for everyday drilling, driving and cutting
Shop nowUltimate B22-170 Nuron battery
A high-capacity, high-power battery equipped to maximize your work-per-charge
Shop nowUltimate B22-255 Nuron battery
Extra high-capacity battery for demanding SDS Max hammer drilling, cutting or demolition work
Shop nowSimple tool crib management
Smart, connected batteries that help reduce downtime
The Nuron platform combines smart batteries with connected tools and chargers so that you're ready for whatever the future brings.
Keep working thanks to built-in battery diagnostics that let you know when batteries are no longer performing at optimal levels. And use location and usage data collected by Nuron to make informed decisions about your tool crib.
Discover Nuron connected services
Avoid downtime with battery alerts
Fleet customers automatically get notified when a Nuron battery is no longer performing at optimal levels and can proactively initiate a battery exchange.
Save time looking for missing tools
Get easy access to information on the last-known location of misplaced tools and equipment with connected Nuron batteries, tools and chargers.
Minimize spending on duplicate tools
Pair Nuron with the Hilti ON!Track tool tracking and equipment management system to identify idle or hoarded equipment and get it out to where it's needed.
Break concrete not batteries
Durable design for the most challenging jobsites
Nuron batteries feature fiberglass housing and shock-absorbing external bumpers for superior drop protection. You also benefit from sealed electronics to help protect the battery against common contaminants such as dust, humidity and moisture.