Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti's cordless drills have longer run times and offer higher performance for light- to heavy-duty drilling, driving, and bolting applications. Designed with better responsiveness, balance and ergonomic handling in mind, you can count on comfort while getting the job done.
Paired with Active Torque Control (ATC), long lasting batteries that work hard, and an unparalleled tool warranty, this is the cordless drill driver you need.
This cordless screwdriver is perfect for lightweight applications and delicate screw-driving jobs. The ergonomic grip provides maximum working comfort while also allowing for perfect balance and control. Few cordless screwdrivers in the market can match the SFD 2-A performance and comfort.
When you need a cordless drill for lighter-duty applications, the SF 2H-A is the answer. High productivity and ultra-compact design make access to tight corners a breeze, while offering a precision clutch for more delicate jobs.
The SFC 22-A cordless drill might weigh in at only 2.8 lbs., but it's no lightweight on the jobsite. With high drilling and screw-driving speeds, you can get the job done faster with maximum comfort.
When you need a universal cordless drill, Hilti's SF 6H-A22 has it all. With an "intelligent" electronic clutch for different operating applications, an outstanding performance-to size ratio and our exclusive Active Torque Control (ATC), your crew is protected from over-rotation.
This 12v multi-head cordless drill driver has four exchangeable chucks (offset, right-angle, 13 mm keyless and hex bit holder) for installation work for tough to reach places.
Looking for a cordless drill offering corded performance? This four-speed, high-efficiency cordless drill is just the thing. It provides the fastest RPMs for maximum productivity with all-metal gears, and drilling applications using spade bits, hole saws, auger bits, driving screws and lag bolts. This versatile cordless drill is perfect for your jobsite toolbox.
When you need to predrill accurate holes and install S-BT fasteners, this durable 2-speed all-metal gearing drill is perfect for high drilling performance on steel with with small-diameter bits. It offers unequaled performance with 22V battery. It’s compact and lightweight and gets the job done at 2140 RPMs.
With an integrated trigger lock for safety, the compact and lightweight SF BT 22A is perfectly built for predrilling accurate holes for X-BT, X-BT-ER and X-BT-MF fasteners.
Tooling up for a project is a major investment—and a massive undertaking. With Fleet Management solutions from Hilti, you can eliminate many of the headaches associated with managing the tools you need to complete a project.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.