Cordless Work Lights
Show me 12V and 22V cordless jobsite lights for direct illumination of any work area, compatible with Hilti lithium-ion batteries
Light up any jobsite
Powerful and portable LED work lights
Moving materials around extension cords to support temporary lighting is expensive and a hassle. Hilti's cordless LED drop lights help increase productivity by reducing the need for extension cords, making it an ideal work light for illuminating confined medium to large spaces.
Attach wherever you need
Versatile legs allow you to attach Hilti's high-powered LED lights on a variety of surfaces, such as pipes, scaffolding, drywall track or boards. The 5/8" tripod thread on the SL 6-A22 allows for the attachment to tripods and other mounting devices.
Focused beam for focused work
Reducing glare and light overspill, you can count on these LED work lights to give you a focused beam with a smooth, shadowless view in your working area.
LED brightness without the heat
Hilti's cordless LED work lights offer up to three brightness levels and a "last used" function, allowing you to make adjustments based on your needs. Delivering up to 3000 lumens of light, the LED panels offer you brightness on the jobsite, while staying cool to the touch.
Set Selector
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Batteries that work as hard as you do
Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.