Make the cut with one hand

The reciprocating saw SR 2-A12 delivers fast and smooth cutting from a light, cordless tool

The compact and ergonomic design, powerful brushless motor, and broad range of cutting blades give you the Hilti performance you can depend on.

Introducing the SR 2-A12

Suitable for a range of materials

The SR 2-A12 can easily cut through plastic tubing or sheet

Plastic

The SR 2-A12 is ideal for fast cuts in wood

Wood

The SR 2-A12 can easily cut through metal piping or sheets

Metal

The lightweight SR 2-A12 is ideal for cutting through gypsum board

Gypsum board

The SR 2-A12 sets the benchmark for light-duty demolition work

Single-handed operation with the SR 2-A12 cordless reciprocating saw

One-handed operation

The lightweight and balanced design make it easier for one or two-handed cuts which is ideal when cutting overhead or keeping a grip on materials.

The lightweight of the SR 2-A12 makes it an ideal choice for overhead cutting

Compact and balanced

The small, ergonomic body of the SR 2-A12 help reduce fatigue when working overhead or cutting in tight spaces or cluttered assemblies. 

The range of blades give you maximum performance for each cut

Fast and smooth cutting

Powerful enough to cut through wood, metal, plastic and composite materials, the brushless motor and Hilti 12V battery deliver the performance you can depend upon.

The SR 2-A12 includes a variable speed trigger and fast blade stop which contributes to job site safety

Variable speed trigger and fast blade stop

A variable-speed trigger and fast-acting blade stop mean you can cut faster while keeping the saw under control.

The Hilti SR 2-A12 cordless reciprocating saw

Choosing the right power to performance ratio

Many professionals see reciprocating saws as the ideal solution for heavy-duty applications where high power lets you slice through tough materials. But when you need to reach into tight spaces or cut overhead, the size and weight of traditional reciprocating saws can mean scarificing productivity or comfort.

Why a 12V reciprocating saw?

As the power of cordless tools increases, so does the range of applications they can take over from corded tools. A prime example is serial cutting of wood, metal, plastic or gypsum board, applications where user fatigue can be a major issue with heavier tools - especially on overhead jobs or cutting at difficult angles. Opting for a smaller and lighter 12V reciprocating saw can offer a real competitive advantage.

The Hilti advantage

The compact body of the SR 2-A12 reciprocating saw allows it to fit into tighter spaces than bulkier alternatives, and with it's optional belt-hook, it's easier to keep on-hand to use in different applications across the jobsite. 

The low weight and balanced design mean you can cut either one- or two- handed, and the variable-speed trigger, front-mounted LED and fast blade stop feature offer you controlled cutting and contribute to additional safety on the jobsite.

With a powerful brushless motor paired with the B12 4.0 Ah battery and a broad range of cutting blades for metal, wood or demolition tasks, you are assured of Hilti performance for all your light-duty cutting work. 

ON!Track compatibility lets you easily track it by attaching a tag to help you find your assets in an instant.

See the broad range of uses for the SR 2-A12

Hilti 6-inch saw blades for cutting metal, wood and multi-purpose applications

Basic reciprocating saw blade for economical cutting of 1-4 mm thick metal

Thin metal cutting blade

Basic reciprocating saw blades for economical cutting of 1-4 mm thick metal.

Premium reciprocating saw blade for demolishing wood containing nails – strong in metal, fast in wood

Cutting through wood containing metal

Premium saw blades for demolishing wood containing nails – strong in metal, fast in wood.

Basic multipurpose reciprocating saw blade for cutting metal, wood and other materials

Multipurpose cutting

Standard multi-purpose saw blades for cutting metal, wood and other materials.

The B12 2.5Ah battery is the ideal solution for the SR 2-A12

B 12/2.6 AH Battery

Light and compact 12V Li-ion battery offering high power for convenience and performance in light-duty applications.

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Services to keep you performing

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

THERE WHEN YOU NEED US

Whatever the job, wherever you are, our teams are available to help

Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.

Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.

Dedicated customer service agent just a phone call away

Share