New to Hilti Online?See your customized prices and shop 24/7Get access

Measuring tools & scanners

See how our measuring tools and scanners are designed for intuitive operation: laser meters, rotating lasers, concrete scanners and layout tools

MEASURING TOOLS

Measuring tools for speed, accuracy, and productivity

Building on our extensive line of pocket line lasers, point lasers and distance measuring devices, Hilti precision tools give you intelligent power for plotting lines, slopes and points on the job site that correspond with BIM/CAD design files.

laser range meters for measuring distances

Laser Range Meters

  • Capture hard-to-access distance measurements quickly, safely and accurately. 
  • Measure heights where alternative measurement methods can’t reach. 
  • Choose among three levels of performance to match your work requirements.
multi-directional lasers for plumbing and aligning

Multi-Directional Line Lasers

  • Transfer reference heights from floors to ceilings, with pinpoint accuracy. 
  • Simplify vertical alignment of pipes. 
  • Level electrical sockets, cable trays, and pipe installations.
  • Level and align doors and windows.
point lasers for transferring points

Point Lasers

  • Transfer marking points from floors to ceilings, with pinpoint accuracy. 
  • Simplify vertical/level alignment of structural elements, quickly and easily – windows, doors, steel beams, timbers. 
  • Speed installation of perfectly leveled suspended ceilings. 
  • Plumb pipework single handedly.
rotating lasers for interior and exterior use

Rotating Lasers

  • Green and red laser options make it easier to transfer and confirm reference heights – indoors and outdoors. 
  • Make sure you have level formwork before pouring concrete. 
  • Plot slopes precisely or square up any alignment. 
  • Maintain a steady point of reference for excavation and grading. 
  • Simplify alignment of long pipe runs and cable trays.
PLT 400 Total station

Total Stations

  • Boost productivity in pinpointing multiple levels and positions for excavations, formwork, and fastening points. 
  • Quickly mark fastening points in a vertical plane on facades and walls. 
  • Simplify measurement and positioning for offsets and slopes. 
  • Speed the transfer of control lines and points vertically over multiple floor levels.  
  • Align and confirm positioning on structural components.
transit level applications

Transit Levels

  • Boost productivity in pinpointing multiple levels and positions for excavations, formwork, and fastening points. 
  • Quickly mark fastening points in a vertical plane on facades and walls. 
  • Simplify measurement and positioning for offsets and slopes. 
  • Speed the transfer of control lines and points vertically over multiple floor levels.  
  • Align and confirm positioning on structural components.
rebar scanning detection system

Detection Systems

  • Speed productivity for accurately locating rebar, tendons, metal or plastic conduit, glass-fiber cables, voids or wood in concrete structures at depths of up to 12". 
  • Protect workers against hitting concealed live wires or other objects when drilling anchor holes, through holes, diamond coring, sawing or breaking out openings. 
  • Quickly locate rebar extensions for post-installed rebar connections in structural applications.
  • Simplify reliable structural inspection of floors, decks, slabs, balconies, etc. for buildings, tunnels, or bridges. 
  • Detect the size of voids and cavities quickly and easily. 
PROFIS software

PROFIS Software

  • See inside structures with 3-D non-destructive inspection using Hilti PROFIS PS 1000 Software. 
  • Pinpoint rebar size and depth of concrete coverage with PROFIS Ferroscan and PROFIS Ferroscan MAP Software. 
  • Accelerate designs with multi-format file import capabilities in PROFIS Layout. 
  • Link to Hilti BIM/CAD library and import/export points in various formats with Point Creator.
Learn more about PROFIS Software