New to Hilti Online?See your customized prices and shop 24/7Get access

Cordless Grinders

Clever safety features, faster cuts and extended battery life: find out here how revolutionary Nuron cordless angle grinders can benefit your business

Clever safety features, faster cuts and extended battery life: find out here how revolutionary Nuron cordless angle grinders can benefit your business
GTB 6X-22 Cordless tube belt sander Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
GFB 6X-22 Cordless band file Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
GPB 6X-22 Cordless burnisher Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
GDG 6-22 Cordless die grinder Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
Worker cutting a rebar with an Angle Grinder causing sparks

Cordless Angle Grinders

Cordless grinders for cutting and grinding metal and concrete

Hilti's cordless angle grinders have the power and performance to let you cut, grind or polish metal, concrete and more without the hassle of an extension cord.

On the Nuron cordless platform, you'll find faster, safer and smarter angle grinders that give you even more power, productivity and efficiency on your concrete and metalworking jobs.

Do more work with less effort and risk

Flexibility and performance

With lighter, slimmer tool bodies that are easier to grip, our cordless angle grinders offer more precise control and are less tiring to use – especially in tight, awkward spaces. 

Hilti cordless grinders also have brushless motors, so when you use a grinder from our Nuron battery platform, you'll get more cuts per charge and more speed.

Safety features

Hilti cordless angle grinders are built to last and designed with a focus on safety, ergonomics and durability

If the disc jams, our 3D Active Torque Control (ATC) technology helps lower the risk of dangerous kickback. 

Fully compatible batteries and chargers

Optimize your crib with interchangeable batteries and chargers for your cordless tools with our 22V Nuron cordless platform.

Nuron cordless batteries deliver more run time and compatibility than ever for all your light to heavy-duty jobs. 

Built-in battery diagnostics alert you on battery state of health.

Learn more about Hilti's advanced lithium-ion batteries
Working cutting rebar with the cordless angle grinder AG 6D-22

AG 6D-22 6" cordless angle grinder

For higher performance when cutting and grinding metal and concrete

 

The AG 6D-22 angle grinder offers maximum operator protection with safety features designed exclusively for our Nuron cordless platform:

  • New SensTech touch-activated technology immediately shuts off the grinder if you remove your hand from the barrel grip
  • 3D ATC blade brake immediately activates, and the grinder shuts off when there is sudden, uncontrolled movement in any direction outside the workspace

Other Nuron cordless angle grinders for concrete and metal

AG 4S-22

hilti nuron AG 4S grinder with side switch

4.5"/5" with side switch

Quickly cut though metals, concrete minerals and tiles or slow it down to create a beautiful finish – with the compact AG 4S-22's variable speed control.

Shop the AG 4S-22 cordless grinder Request a demo

AG 5D-22

hilti nuron AG 5D grinder with dead man's paddle switch

5" with dead man's paddle switch

This compact, cordless 5 inch angle grinder can be used for everyday cutting and grinding on your jobsite.

Shop the AG 5D-22 cordless grinder Request a demo

AG 6D-22

hilti nuron AG 6D grinder with SensTech control

5" with SensTech control and 3D ATC

For more demanding heavy-duty work like cutting iron pipes, grinding strut panels and notching steel beams, the AG 6D-22 cordless angle grinder delivers the performance of a corded tool with more speed and more cuts per charge than other 22V grinders with bigger, heavier batteries.

Shop the AG 6D-22 cordless grinder Request a demo
worker cutting rebar with a cordless angle grinder and abrasive disc

Angle grinder blades and discs

Accessories to make your angle grinder work for you, whether you are cutting or grinding concrete or metal

With the right accessories, you can transform your angle grinder into one of the most versatile tools on the jobsite. 
 
Choose from our:
  • Abrasive discs for cutting and grinding
  • Fiber discs for deburring metal
  • Flap discs for grinding and polishing
  • Wire brushes for stripping paint and rust

Whether you're looking for an economical, versatile or longer lasting solution, we have 4-1/2" to 7" grinder discs, blades and other accessories to meet your needs.

Why choose Hilti power tools?

We stand behind our customers and the quality of our tools. That's why we offer two year wear and tear coverage with parts, shipping and labor on us. We also promise a one-day turnaround in our repair centers to help avoid unproductive downtime.

Learn more about our tool warranty

Enable OSHA dust compliance

A virtually dust-free jobsite means better health for you and your tools. Connect your grinder to a Dust Removal System (DRS) and a VC 140-1-22 cordless vacuum cleaner for increased tool life and operator comfort.

Shop vacuum cleaners and other dust removal systems

Control your tool costs

Avoid a large upfront investment and cover all your tool costs for a fixed monthly fee with Hilti Tool Fleet Management.

Learn more about Tool Fleet Management