12 Volt Cordless Hammer Drill/Driver SF 2H-A

More powerful combinations.

Please enter alternative text here (optional)

Get big performance in a compact yet powerful package. When you’re working in confined spaces, low-light conditions or situations where it’s important to protect base materials, the Hilti 12V Cordless Hammer Drill/Driver helps you do it all—and do it well.

Drill and fasten in wood, hollow concrete block or brick. And see how much longer you can work with a state-of-charge battery indicator. Get the Hilti 12V Cordless Hammer Drill/Driver, and get the perfect balance of versatility and precision with the right mix of power and maneuverability. 

 

 

Applications

  • Drill small-diameter holes in hollow concrete block or brick
  • Install masonry screw anchors
  • Drill and fasten in wood
  • Work in confined spaces
  • Work in low-light or low-visibility conditions

Features

  • Compact design for use in confined spaces
  • Balanced weight for comfort and maneuverability
  • Precision clutch for precise control for delicate jobs
  • Built-in double LED lights for exceptional visibility

Advantages

  • Reach where bulky or corded drills don’t
  • Tackle precise jobs or heavier work comfortably
  • Work in low-light or low-visibility conditions

Technical Data

Battery type: Lithium-ion

Battery capacity: 2.6 AH

No-load speed/range: 0 to 1,500 rpm

Torque increments: 15

Dimensions (LxWxH): 7.7" x 2.8" x 8.1"

Weight: 2.6 pounds

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US