Cordless Impact Driver SID 2-A

Big impact in small spaces.

Please enter alternative text here (optional)

For professionals who often work in confined or dimly lit spaces, the Hilti Cordless Impact Driver SID 2-A offers exceptional performance for driving self-drilling metal screws, concrete screw anchors and other fasteners.

 

Everything about Hilti Cordless Impact Drivers makes them easier to use in any situation. Their compact, cordless design means they reach almost anywhere. And with features like ultrabright LED lights and a state-of-charge battery indicator, they’re the go-to driver for all kinds of jobs. 

Applications

  • Drive self-drilling metal screws, small-diameter concrete screw anchors and wood screws
  • Work in confined spaces
  • Work in low-light environments

Features

  • Compact design for use in confined spaces
  • Sensitive switch reaction for greater precision
  • Rubberized contact points help protect the tool and your work
  • Built-in double LED lights for exceptional visibility
  • Voltage, current and temperature sensors protect motor

Advantages

  • Quieter
  • More maneuverable
  • More precise

Technical Data

Battery type: Lithium-ion

Battery capacity: 2.6 AH

No-load speed/range: 0 to 2,500 rpm

Dimensions (LxWxH): 6.2" x 2.8" x 8.1"

Weight: 2.4 pounds

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US