Cordless Screwdriver SFD 2-A

Do quality work quickly and quietly.

Cordless Screwdriver SFD 2-A

In occupied spaces, you have to get in, get the job done and get out. And you don’t always have the luxury of space, lighting or loads of time. That’s why there’s the Hilti Cordless Screwdriver SFD 2-A. 

 

Everything about the Cordless Screwdriver SFD 2-A makes it easier to use in any situation. Its compact, cordless design means it reaches almost anywhere. Its quiet, 15-position torque clutch gives you more control with less noise. And with features like ultrabright LED lights and a state-of-charge battery indicator, it’s the go-to choice for all kinds of jobs.  

Applications

  • Fasten in confined spaces
  • Work in low-noise environments (occupied spaces)
  • Help protect base materials and finished surfaces

Features

  • Compact design for use in confined spaces
  • Sensitive switch reaction for greater precision
  • Rubberized contact points protect the tool and your work
  • Built-in double LED lights for exceptional visibility
  • Voltage, current and temperature sensors protect motor

Advantages

  • Quieter
  • More maneuverable
  • More precise

Technical Data

Battery type: Lithium-ion

Battery capacity: 2.6 AH

No-load speed/range: 0 to 1,500 rpm

Torque increments: 15

Dimensions (LxWxH): 6.2" x 2.8" x 8.1"

Weight: 2.4 pounds

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US