Added to cart
Added to cart
Go to shopping cart

Cordless cut-out tool SCO 6-A22

Shop now and take advantage of FREE SAVER SHIPPING only when you purchase online.

Cut above the competition

SCO 6-A22

The new Hilti SCO 6-A22 cordless cut-out tool is a cut above the competition, giving corded performance with cordless productivity.

From 5/8” single layer to double layer drywall conditions, all the way up to heavy duty abuse resistant drywall, the SCO 6-A22 cordless cut-out tool handles it all.

This tool features two ultra-bright LEDs positioned around the front of the tool to provide maximum illumination of the base material.

It also has an integrated dead-man paddle trigger switch to turn the tool off when dropped.

sco 6-a22 features

Features

  • Brushless motor provides superior lifetime and cutting performance similar to that of a corded tool
  • Compatible with all Hilti 18V and 22V batteries
  • Optimal airflow management guides dust away from the user's face and the motor
  • To bright LEDs at the front give good visibility of the cutting area, even in dark corners
  • One-handed paddle switch and fast-acting brake for additional safety and speed of operation

Applications and advantages

  • Fast cutting that matches corded performance with quiet operation
  • Specially designed to keep dust away from the motor for maximum lifetime and durability
  • Brushless motor, sealed electronics and large heat sink provides excellent performance and long life

Share

How we are responding Learn more

CONTACT US
CONTACT US